WS8 Series wall modules are designed for indoor temperature control. It has large LCD display providing real time display of room temperature or set temperature. With temperature set, it will provide on/off control signal to the fan coil valve for temperature regulation to the occupant's desired comfort. WS8 Series wall modules provide selectable automatic or manual control of fan speeds. It also provides anti-freeze function.
Power supply 230V 50Hz
Temp. setpoint range 10 ... 30 oC
Switch function/capacity Fan unit 3(1)A, Valve 1(0.6)A
Protection class IP20
ApplicationTypeDownloads
  TXTPDF
2-pipeWS8B2WB/U TXT
PDF
Specification sheet (English) Operator manual (English)
2/4-pipeWS8B4WB/U TXT
PDF
Specification sheet (English) Operator manual (English)