twp1ge51
twp1ge51colres.jpgDownloads
twp1ge51bwhres.tifDownloads
Sealing pipe thermostat with well.
The temperature monitor can be used for heating systems according to DIN 4751 for steam and hot water systems and for district heating systems.
Protection class IP54
Housing material Aluminium diecasting with plastic cover
Ambient temperature 0 ... 80 oC
Switch function/capacity SPDT 230 Vac, 10 A
Mechanical lock/reset no mechanical lock
Immersion depth 100 mm
Certificates TUEV-approval TW 89 207
Thermostat application immersion tube thermostat
Thermostat functions temp. setting inside, automatic reset
Temp. setpoint range 20 ... 150 oC
Mounting place in pipe
Immersion well material red brass, nickel plated
Immersion well thread R1/2"
Max. perm. temp. at sensor 175 oC
applcertmarkdinge23
TypeDownloads
TXTPDF
TWP1 TXT
PDF
Specification sheet(German) Specification sheet(English) Specification sheet(Hungarian) Certificate(German) Certificate(English) Certificate(Russian)
Accessories
DescriptionAdditional Product TypeDownloads
TXTPDF
Steel well R1/2" x 150 mmT4NST TXT