lfv-ge51
lfv-ge51colres.jpgDownloads
lfv-ge51bwhres.tifDownloads
Protection class IP65
Output signal 4..20mA
Housing (HxWxD) 56mm|81mm|40mm
Mounting place duct + well
Wiring terminals 3
Power supply 24Vacdc|0.3VA
Temperature range 0 ... 100 oC
Additional description Humidity 5..95 %rh, non condensing.
Transmitter without immersion well, nor flange
Immersion depthTypeDownloads
mmTXTPDF
150LFI-100-1B65 TXT
PDF
Specification sheet(English) Installation/mounting instruction(Multilingual)
300LFI-100-3B65 TXT
PDF
Specification sheet(English) Installation/mounting instruction(Multilingual)
Wells
DescriptionAdditional Product TypeDownloads
TXTPDF
Stainless steel well, 150 mm, R1/2, PN25WS150 TXT
Brass well, 150 mm, R1/2, PN10WB150 TXT
Stainless steel well, 300 mm, R1/2, PN25WS300 TXT
Brass well, 300 mm, R1/2, PN10WB300 TXT
Flange
DescriptionAdditional Product TypeDownloads
TXTPDF
Mounting flange for air-duct application (10 pieces)LF-MF TXT