xl50ge51
xl50ge51colres.jpgDownloads
xl50ge51bwhres.tifDownloads
DDC controller within the EXCEL 5000 system for HVAC control applications, and building automation functionalities. The controller can be applied for stand-alone operation, dial-up and in networked systems.
For small and medium size buildings.
Control software free programmable with CARE software
Hardware inputs
8 inputs for sensors NTC20k, 0..10V=, 0..20mA
4 binary inputs for potential free contacts or 24V=
Hardware outputs
4 analogue outputs 0..10V=
6 digital outputs 24Vac
Operator panels RS232 port available for operator panel XI582 or XI882; these panels can be used for adjustment of setpoints, alarm limits, fixing in/outputs, override functions, graphic trending etc. (model XL50-MMI is already equipped with a built-in own operator panel)
Management applications SymmetrE or EBI PC software can be applied for a central operator and all other building automation functions
Stand-alone operation yes
Bus system description
communication bus (C-bus) for data exchange with other EXCEL 5000 controllers and for building automation management systems (max. 30 devices per bus)
LonWorks(R) bus; for interoperation 46 Network Variables are provided
Transceiver type LonWorks(R) FTT10A
Application cards one removable application card for communication, application storage, operating system and local language characters for the operator panel
Mounting cabinet (DIN) rail or cabinet front door
Protection class IP30, IP54 with XL50-ACC3 for front door mounting
Type of terminals screw terminals (XS50 screw terminal block)
Memory back-up goldcap capacitor for 72 hours RAM and real-time clock buffering
Power supply 24 Vac | 10 VA 
Modem connection directly connectable via application card
C-bus connection directly connectable via application card
LonWorks(R) connection directly connectable via application card
applcertmarklonmarkuk0y
applcertmarkcruusge51
Controller with accessories XS50 and XL50ACC2
Product descriptionTypeDownloads
  TXTPDF
Controller with accessoriesXL50A TXT
PDF
Specification sheet (English) Installation/mounting instruction (English) Operator manual (English) Engineering Manual (English) Engineering Manual (English) Engineering Manual (English) Overview (English)
Controller with accessories and XD50C-FCXL50A-UPC TXT
PDF
Specification sheet (English) Installation/mounting instruction (English) Operator manual (English) Engineering Manual (English) Engineering Manual (English) Engineering Manual (English) Overview (English)
Controller with accessories and XD50C-FCLXL50A-UPCCBLON TXT
PDF
Specification sheet (English) Installation/mounting instruction (English) Operator manual (English) Engineering Manual (English) Engineering Manual (English) Engineering Manual (English) Overview (English)
Controller with accessories and XD50C-FLXL50A-UPCLON TXT
PDF
Specification sheet (English) Installation/mounting instruction (English) Operator manual (English) Engineering Manual (English) Engineering Manual (English) Engineering Manual (English) Overview (English)
Controller with MMI and accessories XS50 and XL50ACC2
Product descriptionTypeDownloads
  TXTPDF
Controller with MMI and accessoriesXL50A-MMI TXT
PDF
Specification sheet (English) Installation/mounting instruction (English) Operator manual (English) Operator manual (English) Engineering Manual (English) Engineering Manual (English) Engineering Manual (English) Overview (English)
Controller with MMI and accessories and XD50C-FCXL50A-UMMI-PC TXT
PDF
Specification sheet (English) Installation/mounting instruction (English) Operator manual (English) Operator manual (English) Engineering Manual (English) Engineering Manual (English) Engineering Manual (English) Overview (English)
Controller with MMI and accessories and XD50C-FCLXL50A-UMMIPCCBLON TXT
PDF
Specification sheet (English) Installation/mounting instruction (English) Operator manual (English) Operator manual (English) Engineering Manual (English) Engineering Manual (English) Engineering Manual (English) Overview (English)
Controller with MMI and accessories and XD50C-FLXL50A-UMMIPCLON TXT
PDF
Specification sheet (English) Installation/mounting instruction (English) Operator manual (English) Operator manual (English) Engineering Manual (English) Engineering Manual (English) Engineering Manual (English) Overview (English)
Controller with MMI and accessories and XD50C-FXL50A-MMI-EP TXT
PDF
Specification sheet (English) Installation/mounting instruction (English) Operator manual (English) Operator manual (English) Engineering Manual (English) Engineering Manual (English) Engineering Manual (English) Overview (English)
Controller with Cyrillic MMI and accessoriesXL50A-CY TXT
PDF
Specification sheet (English) Installation/mounting instruction (English) Operator manual (English) Engineering Manual (English) Engineering Manual (English) Engineering Manual (English) Overview (English)
Controller with Taiwanese MMI and accessories and XD50C-F-TWXL50A-TW TXT
PDF
Specification sheet (English) Installation/mounting instruction (English) Operator manual (English) Engineering Manual (English) Engineering Manual (English) Engineering Manual (English) Overview (English)
XL50 application cards Free Programmable; with character sets: European, Cyrillic, Chinese. Taiwanese downloadable from the download server
Product descriptionTypeDownloads
  TXTPDF
Card with Flash-EPROM, modemXD50C-F TXT
Card with Flash-EPROM, modem, C-busXD50C-FC TXT
Card with Flash-EPROM, modem, LON-busXD50C-FL TXT
Card with Flash-EPROM, modem, C-bus, LON-busXD50C-FCL TXT
Accessories
DescriptionAdditional Product TypeDownloads
 TXTPDF
Rubber ring for front door mounting for XL50 (IP54)XL50-ACC3 TXT
PDF
Installation/mounting instruction (English)
Spare accessories
DescriptionAdditional Product TypeDownloads
 TXTPDF
Standard terminal block for XL50XS50 TXT
Cabinet rail clamps (supplied with every XL50 package)XL50ACC2 TXT