xl100cge51
xl100cge51colres.jpgDownloads
xl100cge51bwhres.tifDownloads
DDC controller within the EXCEL 5000 system for all HVAC control applications, and building automation functionalities . The controller can be applied to stand-alone operation, dial-up and in network systems.
For small and medium size buildings.
Control software
free programmable with CARE software
programmable with standard ModAL software modules
Hardware inputs input modules available for:
12 inputs for potential free contacts or for sensors NTC20k, Pt1000, 0..10V=, 0..20mA
12 additional inputs for potential free contacts, two of them also for pulse-contacts (up to 15Hz)
Hardware outputs 12 outputs 0..10V=, analogue or digital
Operator panels RS232 port available for operator panel XI582 or XI882; these panels can be used for adjustment of setpoints, alarm limits, fixing in/outputs, override functions, graphic trending etc.
Management applications XBS or EBI PC software can be applied for a central operator and all other building automation functions
Stand-alone operation yes
Bus system description communication bus (C-bus) for data exchange with other EXCEL 5000 controllers and for building automation management systems (max. 30 devices per C-bus)
Mounting DIN-rail or wall
Protection class IP30
Type of terminals screw terminals
Memory back-up goldcap capacitor for 72 hours buffer
Power supply 24 Vacdc | 20 VA 
Modem connection directly connectable
C-bus connection directly connectable
applcertmarkcruusge51
applcertmarkulge51
Product descriptionTypeDownloads
  TXTPDF
controllerXL100C TXT
PDF
Installation/mounting instruction (English) Specification sheet (English) Overview (English) Engineering Manual (English)
controller with operator panel and cableXL100C-MMI TXT
PDF
Installation/mounting instruction (English) Specification sheet (English) Overview (English) Engineering Manual (English)