xltouchge51
xltouchge51colres.jpgDownloads
xltouchge51bwhres.tifDownloads
Excel Touch is an easy-to-operate and robust operator unit for the entire EXCEL 5000 range of plant controllers. The touch-panel operation screens allow for easy and selfexplanatory operation by finger-tip or by touch-pen (supplied). User-configurable fast-access lists can contain selected datapoints, time programs, and parameters, thus permitting plantoriented and customer-oriented operation.
Features:
color TFT graphic touch screen display 86 x 115 mm
uses password protection mechanism from connected controllers
local languages: English, French, Spanish, German, Swedish, Japanese, Dutch
uniform operation screens, even with different controllers
automatic detection and communication with connected controllers
upgrade for existing controllers to touch-screen operation
bus-wide operation
Ethernet, RS232C, USB interfaces
panel door mounting, IP65
power supply 24Vac or 24Vdc
TypeDownloads
 TXTPDF
XI882A TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual) Operator manual (English)
Spare parts
DescriptionAdditional Product TypeDownloads
 TXTPDF
Bag with all accessories also shipped with the Excel TouchXI882A-ACC TXT