xfr824age51
xfr824age51colres.jpgDownloads
xfr824age51bwhres.tifDownloads
LonMark certified I/O-modules for Excel 800, Excel Web, for enhancement of I/O capability of Excel 50, and for 3rd party controllers in open LON systems.
cabinet, DIN-rail, fuse box, or wall mounting
override switches and potentiometer operation
LED functions configurable
safety positions configurable
fixed terminals
power supply 24 Vac
short-circuit protected
applcertmarklonmarkuk0y
LON I/O modules
Product descriptionTypeDownloads
  TXTPDF
8 analog input module NTC10k, NTC20k, Ni1000, Pt1000, Pt3000, Balco, contactXFL821A TXT
PDF
Specification sheet (English) Installation/startup instruction (English)
8 analog output module 0..10Vdc, 3-pt, binary 0/10VXFL822A TXT
PDF
Specification sheet (English) Installation/startup instruction (English)
8 analog output module 0..10Vdc, 3-pt, binary 0/10V; with override potentiometerXFLR822A TXT
PDF
Specification sheet (English) Installation/startup instruction (English)
12 binary input module for contact or totalizer contact 20 HzXFL823A TXT
PDF
Specification sheet (English) Installation/startup instruction (English)
6 relay output module SPDT 250V, 2(1) A, feedbackXFL824A TXT
PDF
Specification sheet (English) Installation/startup instruction (English)
6 relay output module SPDT 250V, 2(1) A, feedback; with override switchXFLR824A TXT
PDF
Specification sheet (English) Installation/startup instruction (English)
Sockets for modules (supplied with bridge connector and swivel label)

xs824-25ge51
xs824-25ge51colres.jpgDownloads
xs824-25ge51bwhres.tifDownloads
XS824-25
DescriptionAdditional Product TypeDownloads
 TXTPDF
Socket for 1 analog input or output moduleXS821-22 TXT
Socket for 1 binary input moduleXS823 TXT
Socket for 1 relay or 3-pt output module (supplied with additional cross connector)XS824-25 TXT
Accessories for I/O modules
DescriptionAdditional Product TypeDownloads
 TXTPDF
10 auxiliary terminal blocksXS814 TXT
20 cross connectors for connection of 6 relay commonsXS815 TXT
10 connector bridgesXS816 TXT
10 swivel labelsXAL10 TXT