xfc-ge51
xfc-ge51colres.jpgDownloads
xfc-ge51bwhres.tifDownloads
LonMark certified I/O-modules, with a mixture of different inputs/outputs. For enhancement of I/O capability of Excel 50, Excel 800, or 3rd party controllers in open LON systems.
Configuration of I/O modules is supported by an LNS plug-in.
Cabinet, DIN-rail, fuse box, or wall mounting.
Override switches operation and LED functions configurable.
Relay output contacts per module: 2x SPST, 2x SPDT.
Hardware outputs 2x 0..10V + 4x relay
applcertmarklonmarkuk0y
24V modules
Power supplyType of terminalsManual operation functionsLED functionsHardware inputsTypeDownloads
Vac | VA     TXTPDF
24 | 5 fixed4x NTC20K or voltage/contact + 4x fast contactXFC3A06001 TXT
PDF
Specification sheet (English) Installation/mounting instruction (English) Installation/startup instruction (English)
24 | 5 removable6 override switches10x status 4x NTC20K or voltage/contact + 4x fast contactXFC3D06001 TXT
PDF
Specification sheet (English) Installation/mounting instruction (English) Installation/startup instruction (English)
230V modules
Power supplyType of terminalsManual operation functionsLED functionsHardware inputsTypeDownloads
Vac | VA     TXTPDF
230 | 10 fixed4x NTC20K or voltage/contact + 4x fast contactXFC2A06001 TXT
PDF
Specification sheet (English) Installation/mounting instruction (English) Installation/startup instruction (English)
230 | 10 removable6 override switches10x status 4x NTC20K or voltage/contact + 4x fast contactXFC2D06001 TXT
PDF
Specification sheet (English) Installation/mounting instruction (English) Installation/startup instruction (English)
Accessories
DescriptionAdditional Product TypeDownloads
 TXTPDF
LON termination module (FTT10) busXAL-TERM2 TXT
Package of 8 terminal protection covers 230V modules (for wall/ceiling mounting)XAL-COV-L TXT