xcl8010age51
xcl8010age51colres.jpgDownloads
xcl8010age51bwhres.tifDownloads
EXCEL 5000 DDC controller for all HVAC control applications, and building automation functionalities. The controller can be applied for stand-alone operation, dial-up and in network systems.
For all buildings.
Smoke Control (UUKL/UL864) certified
Control software
free programmable with CARE software
programmable with standard ModAL software modules
Hardware inputs Panel Bus and LON Bus input modules available for:
measurement of temperature, relative humidity, pressure etc.
contact status from relays, thermostats etc.
Hardware outputs Panel Bus and LON Bus output modules available for:
control devices like servomotors (configuration of safety position is possible)
switching devices like pumps, ventilators
Operator panels RS232 port available for operator panel XI582 or XI882; these panels can be used for adjustment of setpoints, alarm limits, fixing in/outputs, override functions, graphic trending etc.
Management applications XBS or EBI PC software can be applied for a central operator and all other building automation functions
Stand-alone operation yes
Bus system description
communication bus ("physical C-bus" or "C-bus over LON") for data exchange with other EXCEL 5000 controllers and for building automation management systems (max. 30 devices per bus, incl. Centrals / Management Frontends)
LonWorks(R) bus
Panel bus for communication to Panel I/O modules
Transceiver type LonWorks(R) FTT10A
Mounting DIN rail
Protection class IP30
Memory back-up goldcap capacitor for 72 hours buffer
Power supply 24 Vacdc | 5 VA 
Modem connection directly connectable
C-bus connection directly connectable
LonWorks(R) connection directly connectable
Panel bus connection directly connectable
applcertmarklonmarkuk0y
applcertmarkcruusge51
Excel 800 Plant Controller
xcl8010age51
xcl8010age51colres.jpgDownloads
xcl8010age51bwhres.tifDownloads
XCL8010A
Product descriptionTypeDownloads
  TXTPDF
ControllerXCL8010A TXT
PDF
Brochure (English) Specification sheet (English) Installation/startup instruction (English) Installation/startup instruction (English) Engineering Manual (English) Engineering Manual (English) Engineering Manual (English) Installation/mounting instruction (English)
Panel I/O modules, -configurable LED functions, - safety positions, - short circuit protection
xfr824age51
xfr824age51colres.jpgDownloads
xfr824age51bwhres.tifDownloads
XFR824A
Product descriptionTypeDownloads
  TXTPDF
8 analog input module NTC10k, NTC20k, Ni1000, Pt1000, Pt3000, Balco, contactXF821A TXT
PDF
Specification sheet (English) Installation/startup instruction (English)
8 analog output module 0..10Vdc, 3-pt, binary 0/10VXF822A TXT
PDF
Specification sheet (English) Installation/startup instruction (English)
8 analog output module 0..10Vdc, 3-pt, binary 0/10V; with override potentiometerXFR822A TXT
PDF
Specification sheet (English) Installation/startup instruction (English)
12 binary input module for contact or totalizer contact 20 HzXF823A TXT
PDF
Specification sheet (English) Installation/startup instruction (English)
6 relay output module SPDT 250V, 2(1) A, feedbackXF824A TXT
PDF
Specification sheet (English) Installation/startup instruction (English)
6 relay output module SPDT 250V, 2(1) A, feedback; with override switchXFR824A TXT
PDF
Specification sheet (English) Installation/startup instruction (English)
3-point control output module, with override switch; for 1 actuatorXFR825A TXT
PDF
Specification sheet (English) Installation/startup instruction (English)
Sockets (push-in) for modules (supplied with bridge connector and swivel label)
xs824-25ge51
xs824-25ge51colres.jpgDownloads
xs824-25ge51bwhres.tifDownloads
XS824-25
Product descriptionTypeDownloads
  TXTPDF
Socket for 1 analog input or output moduleXS821-22 TXT
Socket for 1 binary input moduleXS823 TXT
Socket for 1 relay or 3-pt output module (supplied with additional cross connector)XS824-25 TXT
Sockets (screw- type) for modules (supplied with bridge connector and swivel label)
Product descriptionTypeDownloads
  TXTPDF
Socket for 1 analog input or output moduleXSU821-22 TXT
Socket for 1 binary input moduleXSU823 TXT
Socket for 1 relay or 3-pt output module (supplied with additional cross connector)XSU824-25 TXT
Panel Mixed I/O modules, 8 AI NTC20k, 8 AO 0..10Vdc, 12 binary 15Hz, 6 relays 24V 0,5A
xf830age51
xf830age51colres.jpgDownloads
xf830age51bwhres.tifDownloads
XF830A
Product descriptionTypeDownloads
  TXTPDF
Mixed I/O module with push-in terminalsXF830A TXT
Mixed I/O module with screw terminalsXFU830A TXT
Cables connecting Excel 800 with:
DescriptionAdditional Product TypeDownloads
 TXTPDF
Modem; 1,8 m, RJ45 9 pin sub-DXW586 TXT
XI582 Operator Interface; 5 m, shielded, RJ45 plug with clipXW882 TXT
Laptops; 3 m, shielded, RJ45 plug with clipXW885 TXT
Adapter cable for controllers with 9 pin sub-D connector
DescriptionAdditional Product TypeDownloads
 TXTPDF
Adapter cable length 0,2 m, shielded, RJ45 - 9 pin sub-D; XW884 + XW882 (=XW582) connects XI582 with controller; XW884 + XW885 (=XW585) connects PC with controllerXW884 TXT
Accessories for I/O modules
DescriptionAdditional Product TypeDownloads
 TXTPDF
10 auxiliary terminal blocksXS814 TXT
20 cross connectors for connection of 6 relay commonsXS815 TXT
10 connector bridgesXS816 TXT
10 swivel labelsXAL10 TXT
Accessories for Mixed I/O modules
DescriptionAdditional Product TypeDownloads
 TXTPDF
10 auxiliary terminal blocksXS830 TXT
10 auxiliary terminal blocks with 500 ohm resistors for current inputsXS831 TXT
10 connector bridgesXS816 TXT