w7763cge51
w7763cge51colres.jpgDownloads
w7763cge51bwhres.tifDownloads
Room temperature controller for chilled ceilings with condensation protection.
For cooling with chilled ceiling and heating with radiator.
Heating output signal 2 triacs (24 V~, 250 mA) configurable for thermal, 3-pt, PWM or single/multistage control
Cooling output signal 2 triacs (24 V~, 250 mA) configurable for thermal, 3-pt, PWM or single/multistage control
Control functions heat only, cool only, heat/cool change over, heat and cool in sequence; dewpoint control, minimum hot water temperature control, zero energy band
Modes of operation occupied, standby, unoccupied, open window, frost protection, summer/winter change over, dewpoint, condensation
Obligatory inputs analogue input for room temperature sensor NTC20k; or apply additional XL10 wall-module with built in sensor on dedicated input terminal
Optional inputs
2 universal inputs configurable for: window or occupancy or movement or change over or condensation or cold water
1 analogue inputs for roomhumidity
XL10 wall module input (T7460, T7560 -series) with temperature sensor and other functions
network inputs for dewpoint/condensation
network input for temperature sensor, setpoint adjustment, bypass and other functions
Stand-alone operation yes
Network operation yes
Bus system LonWorks(R)
LonMark(R) profile 8020
Power supply 24 Vac | 0.5 VA 
applcertmarklonmarkuk0y
Setpoint knobBuilt in room temperature sensorBuilt in occupancy extension buttonTypeDownloads
oC   TXTPDF
10 ... 35W7763C1024 TXT
PDF
Specification sheet (English) Installation/mounting instruction (English) Engineering Manual (English) Operator manual (English) Certificate (Multilingual)
- ... +W7763C1032 TXT
PDF
Specification sheet (English) Installation/mounting instruction (English) Engineering Manual (English) Operator manual (English) Certificate (Multilingual)
- ... +W7763D1030 TXT
PDF
Specification sheet (English) Installation/mounting instruction (English) Engineering Manual (English) Operator manual (English) Certificate (Multilingual)
W7763E1003 TXT
PDF
Specification sheet (English) Installation/mounting instruction (English) Engineering Manual (English) Operator manual (English) Certificate (Multilingual)