w7762-ge51
w7762-ge51colres.jpgDownloads
w7762-ge51bwhres.tifDownloads
Room temperature controller for induction units, fan coil units without fan, radiators.
For heater and cooler.
Heating output signal 2 triacs (24V~, 250mA) configurable for thermal, 3-pt, PWM or single/multistage control
Cooling output signal 2 triacs (24V~, 250mA) configurable for thermal, 3-pt, PWM or single/multistage control
Control functions heat only, cool only, heat/cool change over, heat and cool in sequence; zero energy band
Modes of operation occupied, standby, unoccupied, open window, frost protection, summer/winter change over
Optional inputs
1 digital input configurable for: window or occupancy or movement
1 analogue input for room temperature sensor NTC20k; or apply additional XL10 wall-module with built in sensor on dedicated input terminals
XL10 wall module input (T7460, T7560-series) with temperature sensor and other functions
network input for temperature sensor, setpoint adjustment, bypass and other functions
Stand-alone operation yes
Network operation yes
Bus system LonWorks(R)
LonMark(R) profile 8020
Power supply 24 Vac | 0.5 VA 
applcertmarklonmarkuk0y
TypeDownloads
 TXTPDF
W7762B1019 TXT
PDF
Specification sheet (English) Engineering Manual (English) Installation/mounting instruction (English) Certificate (Multilingual)