vs-2-ge51
vs-2-ge51colres.jpgDownloads
vs-2-ge51bwhres.tifDownloads
For individual room control, fan coil units and small re-heaters/re-coolers; hot water or cold water (max. 50% glycol), water quality VDI2035.
Valve type 2-way
Medium type water
Materials body brass, stem stainless steel, plug brass
Action to open stem down
Media temp. 2 ... 120 oC
Nominal pressure PN16
Port connection ext. thread flat sealing
Additional description Valves are supplied with adjustment cap.
2,5 mm On/off; adjustment cap for full stroke travel
DN sizeConnection diameterKvs valueClose off 90NClose off 180NStrokeFlow char.TypeDownloads
mminch kPakPamm  TXTCADPDF
15G1/216002.5on/offVSOF-215-1.0 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
15G1/21.63002.5on/offVSOF-215-1.6 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
15G1/22.51502.5on/offVSOF-215-2.5 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
20G3/42.52002.5on/offVSOF-220-2.5 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
20G3/441002.5on/offVSOF-220-4.0 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
25G1 1/442002.5on/offVSOF-225-4.0P TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
25G1 1/45.52002.5on/offVSOF-225-5.5P TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
6,5 mm Modulating; adjustment cap opens A-B half stroke until 50% open
DN sizeConnection diameterKvs valueClose off 90NClose off 180NStrokeFlow char.TypeDownloads
mminch kPakPamm  TXTCADPDF
15G1/20.166006006.5mod.equal%VSMF-215-0.16 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
15G1/20.256006006.5mod.equal%VSMF-215-0.25 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
15G1/20.46006006.5mod.equal%VSMF-215-0.4 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
15G1/20.636006006.5mod.equal%VSMF-215-0.63 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
15G1/216006006.5mod.equal%VSMF-215-1.0 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
15G1/21.63003006.5mod.equal%VSMF-215-1.6 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
15G1/22.51001006.5mod.equal%VSMF-215-2.5 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
20G3/42.51501506.5mod.equal%VSMF-220-2.5 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
20G3/4450506.5mod.equal%VSMF-220-4.0 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
25G1 1/46.32502506.5mod.equal%VSMF-225-6.3P TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
25G1 1/482502506.5mod.equal%VSMF-225-8.0P TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
Accessories
DescriptionAdditional Product TypeDownloads
 TXTPDF
Soldering fitting for DN15 valve, pipe size 12 mmAC-15FS TXT
Soldering fitting for DN20 valve, pipe size 15 mmAC-20FS TXT
External threaded fitting for DN15 valve, pipe size R3/8"AC-15FT TXT
External threaded fitting for DN20 valve, pipe size R1/2"AC-20FT TXT
External threaded fitting for DN25 valve, pipe size R1"ACS-25T TXT