vs-4-ge51
vs-4-ge51colres.jpgDownloads
vs-4-ge51bwhres.tifDownloads
For individual room control, fan coil units and small re-heaters/re-coolers; hot water or cold water (max. 50% glycol), water quality VDI2035.
Valve type 3-way mixing, bypass
Medium type water
Materials body brass, stem stainless steel, plug brass
Action to open stem down
Media temp. 2 ... 120 oC
Nominal pressure PN16
Port connection ext. thread con. sealing
Additional description Valves are supplied with adjustment cap.
2,5 mm On/off; adjustment cap for full stroke travel
DN sizeConnection diameterKvs valueClose off 90NClose off 180NStrokeFlow char.TypeDownloads
mminch kPakPamm  TXTPDF
201 1/8 x 1441002.5on/offVSOC-420-4.0 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
25G1 1/442002.5on/offVSOC-425-4.0P TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
25G1 1/45.52002.5on/offVSOC-425-5.5P TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
6,5 mm Modulating; adjustment cap opens A-B half stroke until 50% open; B-AB is linear and the Kvs is one stage smaller then A-AB
DN sizeConnection diameterKvs valueClose off 90NClose off 180NStrokeFlow char.TypeDownloads
mminch kPakPamm  TXTPDF
15G1/20.46006006.5mod.equal%VSMC-415-0.4 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
15G1/20.636006006.5mod.equal%VSMC-415-0.63 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
15G1/216006006.5mod.equal%VSMC-415-1.0 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
15G1/21.63003006.5mod.equal%VSMC-415-1.6 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
15G1/22.51001006.5mod.equal%VSMC-415-2.5 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
201 1/8 x 142.51501506.5mod.equal%VSMC-420-2.5 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
201 1/8 x 14450506.5mod.equal%VSMC-420-4.0 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
25G1 1/46.32502506.5mod.equal%VSMC-425-6.3P TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
25G1 1/482502506.5mod.equal%VSMC-425-8.0P TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
Accessories
DescriptionAdditional Product TypeDownloads
 TXTPDF
Compression fitting for DN15 valve, pipe size 15 mmACN-15C TXT
Compression fitting for DN20 valve, pipe size 22 mmACN-20C TXT
Soldering fitting for DN15 valve, pipe size 12 mmACN-15S TXT
Soldering fitting for DN20 valve, pipe size 15 mmACN-20S TXT
External threaded fitting for DN15 valve, pipe size R3/8"ACN-15T TXT
External threaded fitting for DN20 valve, pipe size R1/2"ACN-20T TXT