vmmge51
vmmge51colres.jpgDownloads
vmmge51bwhres.tifDownloads
Electrical actuator for valve series ZR, DR, DR-G, DRU. Mounting kits available for connection with non-Honeywell valves and air dampers.
For heating systems.
Protection class IP54
Position indication reversable scale plate
Angle of rotation 90 o
Manual operation yes
End switches optional
Additional description Manual operation by declutch of gear.
Floating control
TorqueSupply voltageControl input signalPosition feedbackRuntimeTypeDownloads
Nm   min TXTCADPDF
2024 Vac3-pt1.6VMM20-24 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
20230 Vac3-pt1.6VMM20 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
3024 Vac3-pt2.3VMM30-24 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
30230 Vac3-ptoptional2.3VMM30 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
4024 Vac3-pt3.5VMM40-24 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
40230 Vac3-pt3.5VMM40 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
Floating control, Fast running
TorqueSupply voltageControl input signalPosition feedbackRuntimeTypeDownloads
Nm   min TXTPDF
4024 Vac3-ptoptional1.2VMM40-24F TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
40230 Vac3-ptoptional1.2VMM40F TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
Modulating control
TorqueSupply voltageControl input signalPosition feedbackRuntimeTypeDownloads
Nm   min TXTCADPDF
2024 Vac/dc0/2..10V=optional3.0VRM20 TXT CAD
PDF
Installation/mounting instruction (Multilingual)
Accessories for floating control motors
DescriptionAdditional Product TypeDownloads
 TXTPDF
Auxiliary switch package (max. 2 per motor)VMS2 TXT
Mounting kit for non-Honeywell valves
DescriptionAdditional Product TypeDownloads
 TXTPDF
Universal kit for almost all valvesATU2040A TXT