vmkge51
vmkge51colres.jpgDownloads
vmkge51bwhres.tifDownloads
Electrical actuator for four-way valves ZRK. Mounting kits available for connection with Viessmann valves and air dampers.
For heating systems.
Protection class IP54
Position indication reversable scale plate
Angle of rotation 90 o
Manual operation yes
End switches optional
Position feedback optional
Additional description Manual operation by declutch of gear.
Floating control
TorqueSupply voltageControl input signalRuntimeTypeDownloads
Nm  s TXTCADPDF
1024 Vac3-pt90.0VMK10-4-24 TXT CAD
PDF
Installation/mounting instruction (English)
10230 Vac3-pt90.0VMK10-4 TXT CAD
PDF
Installation/mounting instruction (English)
824 Vac3-pt36VMK8-4-24 TXT
PDF
Installation/mounting instruction (English)
8230 Vac3-pt36VMK8-4 TXT CAD
PDF
Installation/mounting instruction (English)
Modulating control
TorqueSupply voltageControl input signalRuntimeTypeDownloads
Nm  s TXTCADPDF
1024 Vac0/2..10V=90.0VRK10-4 TXT CAD
Accessories for floating control motors
DescriptionAdditional Product TypeDownloads
 TXTPDF
Auxiliary switch package (max. 2 per motor)VMS2 TXT