vff-ge51
vff-ge51colres.jpgDownloads
vff-ge51bwhres.tifDownloads
Sensor for direct mounting in pipe, G1/2" connection. For water temperature measurement in district heating or hot water supply.
Temperature range -20 ... 140 oC
Mounting place in pipe
Wiring terminals 2
Cable length 2.5 m
Protection class IP65
Additional description Reaction time max. 2,5 sec. Sensing material steel 1.4571. Immersion depth adjustable.
NTC10k
Temperature elementImmersion depthSensing element (dia x L)TypeDownloads
 mmmm | mm TXTPDF
NTC10k fastmax. 755 | 25 VFF10-75P65 TXT
PDF
Specification sheet (English)
NTC10k fastmax. 2205 | 170 VFF10-220P65 TXT
PDF
Specification sheet (English)
NTC10k fastmax. 3005 | 250 VFF10-300P65 TXT
PDF
Specification sheet (English)
NTC20k
Temperature elementImmersion depthSensing element (dia x L)TypeDownloads
 mmmm | mm TXTPDF
NTC20k fastmax. 755 | 25 VFF20-75P65 TXT
PDF
Specification sheet (English)
NTC20k fastmax. 2205 | 170 VFF20-220P65 TXT
PDF
Specification sheet (English)
NTC20k fastmax. 3005 | 250 VFF20-300P65 TXT
PDF
Specification sheet (English)