vff-ge51
vff-ge51colres.jpgDownloads
vff-ge51bwhres.tifDownloads
Sensor for direct mounting in pipe, G1/2" connection. For water temperature measurement in district heating or hot water supply.
Temperature element Ni1000 fast
Temperature range -20 ... 140 oC
Mounting place in pipe
Wiring terminals 2
Cable length 2.5 m
Protection class IP65
Additional description Reaction time max. 2,5 sec. Sensing material steel 1.4571. Immersion depth adjustable.
Immersion depthSensing element (dia x L)TypeDownloads
mmmm | mm TXTPDF
max. 755 | 25 VFF01-75P65 TXT
PDF
Specification sheet (English)
max. 2205 | 170 VFF01-220P65 TXT
PDF
Specification sheet (English)
max. 3005 | 250 VFF01-300P65 TXT
PDF
Specification sheet (English)