vf-nw-ge51
vf-nw-ge51colres.jpgDownloads
vf-nw-ge51bwhres.tifDownloads
Temperature range -40 ... 150 oC
Mounting place duct + well
Wiring terminals 2
IP class IP65
Sensor without immersion well nor flange, NTC10k
Temperature elementImmersion depthTypeDownloads
 mm TXTPDF
NTC10k50VF10-5B65NW TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
NTC10k150VF10-1B65NW TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
NTC10k300VF10-3B65NW TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
Sensor without immersion well nor flange, NTC20k
Temperature elementImmersion depthTypeDownloads
 mm TXTPDF
NTC20k50VF20-5B65NW TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
NTC20k150VF20-1B65NW TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
NTC20k300VF20-3B65NW TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
Wells
DescriptionAdditional Product TypeDownloads
 TXTPDF
Stainless steel well, 50 mm, R1/2, PN25WS50 TXT
Brass well, 50 mm, R1/2, PN10WB50 TXT
Stainless steel well, 150 mm, R1/2, PN25WS150 TXT
Brass well, 150 mm, R1/2, PN10WB150 TXT
Stainless steel well, 300 mm, R1/2, PN25WS300 TXT
Brass well, 300 mm, R1/2, PN10WB300 TXT
Flange
DescriptionAdditional Product TypeDownloads
 TXTPDF
Mounting flange for air-duct application (10 pieces)LF-MF TXT