vbg3-ge51
vbg3-ge51colres.jpgDownloads
vbg3-ge51bwhres.tifDownloads
The VBG Control Ball Valves control hot and chilled water with glycol solutions up to 50% according to VDI2035 in heating, ventilating, and air conditioning (HVAC) systems to provide two-position or modulating functions.
The valves have a flow control insert. The characteristic is equal percentage.
Medium type water
Materials body brass, stem brass, ball chrome-plated brass, flow control insert Noryl
Packing seat Teflon seals with EPDM O-rings
Angle of rotation 90 o
Media temp. 5 ... 120 oC
Nominal pressure PN25
Port connection ext. thread flat sealing
Valve type 3-way mixing/diverting
DN15..32 Valves; supplied with MVNAAA adapter for MVN actuators
DN sizeConnection diameterKvs valueClose offTypeDownloads
mminch kPa TXTCADPDF
15G 10.63340VBG3-15-0.63 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
15G 11340VBG3-15-1 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
15G 11.6340VBG3-15-1.6 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
15G 12.5340VBG3-15-2.5 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
15G 14340VBG3-15-4 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
15G 16.3340VBG3-15-6.3 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
20G 1 1/44340VBG3-20-4 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
20G 1 1/46.3340VBG3-20-6.3 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
20G 1 1/48.6340VBG3-20-8.6 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
25G 1 1/26.3340VBG3-25-6.3 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
25G 1 1/210340VBG3-25-10 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
25G 1 1/216340VBG3-25-16 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
32G 216270VBG3-32-16 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
32G 225270VBG3-32-25 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
DN40, DN50 Valves; supplied with 5112-51 adapter for M60, M70 actuators
DN sizeConnection diameterKvs valueClose offTypeDownloads
mminch kPa TXTCADPDF
40G 2 1/425680VBG3-40-25 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
40G 2 1/440680VBG3-40-40 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
50G 2 3/440680VBG3-50-40 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
50G 2 3/463680VBG3-50-63 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
Accessories for DN15..32 valves
DescriptionAdditional Product TypeDownloads
 TXTPDF
Internal threaded fitting for VBG DN15 valve, pipe size Rp 1/2"AC-15TF-1 TXT
Internal threaded fitting for VBG DN20 valve, pipe size Rp 3/4"AC-20TF TXT
Internal threaded fitting for VBG DN25 valve, pipe size Rp 1"AC-25TF TXT
Internal threaded fitting for VBG DN32 valve, pipe size Rp 1 1/4"AC-32TF TXT
Replacement valve adaptor standard profile, for VBG valves, DN15..DN32MVNAAA/U TXT
Accessories for DN40, DN50 valves
DescriptionAdditional Product TypeDownloads
 TXTPDF
Internal threaded fitting for VBG DN40 valve, pipe size Rp 1 1/2"AC-40TF TXT
Internal threaded fitting for VBG DN50 valve, pipe size Rp 2"AC-50TF TXT
Linkage set for VBG valves DN40, DN50 to M6061, M70615112-51/U TXT
Linkage set for Damper actuators
DescriptionAdditional Product TypeDownloads
 TXTPDF
Linkage set for VBG valves; DN15-32 for usage with S03.. actuators; DN15-50 for usage with N05.., S05.. actuators5112-11/U TXT
PDF
Specification sheet (English)