Medium type | water |
Materials | cast iron, stem/ball 316 stainless steel |
Packing | ball Teflon seals, stem EPDM O-rings |
Angle of rotation | 90 o |
Media temp. | -30 ... 120 oC |
Port connection | flanges |
Medium type | water |
Materials | cast iron, stem/ball 316 stainless steel |
Packing | ball Teflon seals, stem EPDM O-rings |
Angle of rotation | 90 o |
Media temp. | -30 ... 120 oC |
Port connection | flanges |
Ball Valve with pre-assembled mounting bracket
|
||||||||||
Valve type | Nominal pressure | DN size | Kvs value | Close off | Type | Downloads | ||||
---|---|---|---|---|---|---|---|---|---|---|
mm | kPa | TXT | ||||||||
3-way mixing/diverting | PN25 | 50 | 25 | 275 | VBF3-50-25 |
![]() | ||||
Specification sheet (English) | ||||||||||
3-way mixing/diverting | PN25 | 50 | 40 | 275 | VBF3-50-40 |
![]() | ||||
Specification sheet (English) | ||||||||||
3-way mixing/diverting | PN25 | 65 | 63 | 275 | VBF3-65-63 |
![]() | ||||
Specification sheet (English) | ||||||||||
3-way mixing/diverting | PN25 | 80 | 100 | 275 | VBF3-80-100 |
![]() | ||||
Specification sheet (English) | ||||||||||
3-way mixing | PN16 | 100 | 160 | 500 | VBF3-100-160 |
![]() | ||||
Specification sheet (English) | ||||||||||
3-way mixing | PN16 | 125 | 250 | 500 | VBF3-125-250 |
![]() | ||||
Specification sheet (English) | ||||||||||
3-way mixing | PN16 | 150 | 320 | 500 | VBF3-150-320 |
![]() | ||||
Specification sheet (English) | ||||||||||
3-way mixing | PN16 | 150 | 400 | 500 | VBF3-150-400 |
![]() | ||||
Specification sheet (English) | ||||||||||
3-way mixing | PN16 | 150 | 560 | 500 | VBF3-150-560 |
![]() | ||||
Specification sheet (English) |