v5833c-ge51
v5833c-ge51colres.jpgDownloads
v5833c-ge51bwhres.tifDownloads
For individual room control, fan coil units and small re-heaters/re-coolers; hot water or cold water (max. 50% glycol), water quality VDI2035.
Valve series V5833C
Valve type 3-way mixing, bypass
Medium type water
Materials body brass, stem stainless steel, plug brass
Action to open stem down
Media temp. 2 ... 120 oC
Nominal pressure PN16
Port connection ext. thread flat sealing
Additional description Valves are supplied with adjustment cap (not for on/off types). The valve capacity for linear ports is one stage smaller than for equal percentage ports.
2,5 mm
DN sizeConnection diameterKvs valueClose off 90NClose off 180NStrokeFlow char.TypeDownloads
mminch kPakPamm  TXTPDF
15G1/21.61502.5on/offV5833C4003 TXT
PDF
Specification sheet (English)
20G3/42.5502.5on/offV5833C4011 TXT
PDF
Specification sheet (English)
6,5 mm
DN sizeConnection diameterKvs valueClose off 90NClose off 180NStrokeFlow char.TypeDownloads
mminch kPakPamm  TXTPDF
15G1/20.255008006.5mod.equal%V5833C1066 TXT
PDF
Specification sheet (English)
15G1/20.45008006.5mod.equal%V5833C1009 TXT
PDF
Specification sheet (English)
15G1/20.635008006.5mod.equal%V5833C1017 TXT
PDF
Specification sheet (English)
15G1/211502506.5mod.equal%V5833C1025 TXT
PDF
Specification sheet (English)
15G1/21.61502506.5mod.equal%V5833C1033 TXT
PDF
Specification sheet (English)
20G3/42.52406.5mod.equal%V5833C1140 TXT
PDF
Specification sheet (English)
20G3/42.5501006.5mod.equal%V5833C1041 TXT
PDF
Specification sheet (English)
20G3/442406.5mod.equal%V5833C1152 TXT
PDF
Specification sheet (English)
20G3/44501006.5mod.equal%V5833C1058 TXT
PDF
Specification sheet (English)
Accessories
DescriptionAdditional Product TypeDownloads
 TXTPDF
Soldering fitting for DN15 valve, pipe size 12 mmAC-15FS TXT
Soldering fitting for DN20 valve, pipe size 15 mmAC-20FS TXT
External threaded fitting for DN15 valve, pipe size 3/8"AC-15FT TXT
External threaded fitting for DN20 valve, pipe size 1/2"AC-20FT TXT
Spare adjustment cap (pack of 10)5585100 TXT