v5833a-ge51
v5833a-ge51colres.jpgDownloads
v5833a-ge51bwhres.tifDownloads
For individual room control, fan coil units and small re-heaters/re-coolers; hot water or cold water (max. 50% glycol), water quality VDI2035.
Valve series V5833A
Valve type 3-way mixing
Medium type water
Materials body brass, stem stainless steel, plug brass
Action to open stem down
Media temp. 2 ... 120 oC
Nominal pressure PN16
Port connection ext. thread flat sealing
Additional description Valves are supplied with adjustment cap (not for on/off types). If the main-port (A-AB) is equal percentage, the B-AB port is linear. The valve capacity of B-AB is one stage smaller.
2,5 mm
DN sizeConnection diameterKvs valueClose off 90NClose off 180NStrokeFlow char.TypeDownloads
mminch kPakPamm  TXTPDF
15G1/21.61502.5on/offV5833A4007 TXT
PDF
Specification sheet (English)
20G3/42.5502.5on/offV5833A4015 TXT
PDF
Specification sheet (English)
6,5 mm
DN sizeConnection diameterKvs valueClose off 90NClose off 180NStrokeFlow char.TypeDownloads
mminch kPakPamm  TXTCADPDF
15G1/20.255008006.5mod.equal%V5833A1003 TXT CAD
PDF
Specification sheet (English)
15G1/20.45008006.5mod.equal%V5833A1011 TXT CAD
PDF
Specification sheet (English)
15G1/20.635008006.5mod.equal%V5833A1029 TXT CAD
PDF
Specification sheet (English)
15G1/211502506.5mod.equal%V5833A1037 TXT CAD
PDF
Specification sheet (English)
15G1/21.61502506.5mod.equal%V5833A1045 TXT CAD
PDF
Specification sheet (English)
20G3/42.52406.5mod.equal%V5833A3009 TXT CAD
PDF
Specification sheet (English)
20G3/42.5501006.5mod.equal%V5833A1052 TXT
PDF
Specification sheet (English)
20G3/442406.5mod.equal%V5833A3017 TXT CAD
PDF
Specification sheet (English)
20G3/44501006.5mod.equal%V5833A1060 TXT
PDF
Specification sheet (English)
Accessories
DescriptionAdditional Product TypeDownloads
 TXTPDF
Soldering fitting for DN15 valve, pipe size 12 mmAC-15FS TXT
Soldering fitting for DN20 valve, pipe size 15 mmAC-20FS TXT
External threaded fitting for DN15 valve, pipe size 3/8"AC-15FT TXT
External threaded fitting for DN20 valve, pipe size 1/2"AC-20FT TXT
Spare adjustment cap (pack of 10)5585100 TXT