![]() |
|
Valve series | V5832B2 |
Valve type | 2-way press. bal. |
Medium type | water |
Materials | body brass, stem stainless steel, plug brass |
Action to open | stem down |
Stroke | 6.5 mm |
Media temp. | 2 ... 130 oC |
Nominal pressure | PN16 |
Port connection | ext. thread flat sealing |
Flow char. | linear |
Additional description | Valves are supplied with adjustment cap. |