v5832a-ge51
v5832a-ge51colres.jpgDownloads
v5832a-ge51bwhres.tifDownloads
For individual room control, fan coil units and small re-heaters/re-coolers; hot water or cold water (max. 50% glycol), water quality VDI2035.
Valve series V5832A
Valve type 2-way
Medium type water
Materials body brass, stem stainless steel, plug brass
Action to open stem up
Media temp. 2 ... 120 oC
Nominal pressure PN16
Port connection ext. thread flat sealing
Additional description Valves are supplied with adjustment cap (not for on/off types).
2,5 mm
DN sizeConnection diameterKvs valueClose off 90NClose off 180NStrokeFlow char.TypeDownloads
mminch kPakPamm  TXTPDF
15G1/21.61802.5on/offV5832A4008 TXT
PDF
Specification sheet (English)
20G3/42.5502.5on/offV5832A4016 TXT
PDF
Specification sheet (English)
6,5 mm
DN sizeConnection diameterKvs valueClose off 90NClose off 180NStrokeFlow char.TypeDownloads
mminch kPakPamm  TXTCADPDF
15G1/20.1660016006.5mod.equal%V5832A1004 TXT CAD
PDF
Specification sheet (English)
15G1/20.2560016006.5mod.equal%V5832A1012 TXT CAD
PDF
Specification sheet (English)
15G1/20.460016006.5mod.equal%V5832A1020 TXT CAD
PDF
Specification sheet (English)
15G1/20.6360016006.5mod.equal%V5832A1038 TXT CAD
PDF
Specification sheet (English)
15G1/2118012006.5mod.equal%V5832A1046 TXT CAD
PDF
Specification sheet (English)
15G1/21.618012006.5mod.equal%V5832A1053 TXT CAD
PDF
Specification sheet (English)
20G3/42.5504006.5mod.equal%V5832A1061 TXT CAD
PDF
Specification sheet (English)
20G3/44504006.5mod.equal%V5832A1079 TXT CAD
PDF
Specification sheet (English)
Accessories
DescriptionAdditional Product TypeDownloads
 TXTPDF
Soldering fitting for DN15 valve, pipe size 12 mmAC-15FS TXT
Soldering fitting for DN20 valve, pipe size 15 mmAC-20FS TXT
External threaded fitting for DN15 valve, pipe size 3/8"AC-15FT TXT
External threaded fitting for DN20 valve, pipe size 1/2"AC-20FT TXT
Spare adjustment cap (pack of 10)5585100 TXT