![]() |
|
Valve series | V5825B |
Valve type | 2-way press. bal. |
Medium type | steam (water) |
Materials | body red bronze (DIN1705), trim stainless steel |
Action to open | stem down |
Close off pressure with 300N motor | 1600 kPa |
Close off pressure with 400N motor | 2500 kPa |
Stroke | 6.5 mm |
Media temp. | 2 ... 130 oC |
Nominal pressure | PN25 |
Port connection | ext. thread flat sealing |
Flow char. | mod.equal% |
Additional description | Approved according DIN EN 14597 in combination with ML7435E/ML6435B. |