v5823cge23
v5823cge23colres.jpgDownloads
v5823cge23bwhres.tifDownloads
For individual room control, fan coil units and small re-heaters/re-coolers; hot water or cold water (max. 50% glycol), water quality VDI2035.
Valve series V5823C
Valve type 3-way mixing, bypass
Medium type water
Materials body brass, stem stainless steel, plug brass
Action to open stem down
Media temp. 2 ... 120 oC
Nominal pressure PN16
Port connection ext. thread con. sealing
Additional description Valves are supplied with adjustment cap (not for on/off types). If the main-port (A-AB) is equal percentage, the B-AB port is linear. The valve capacity of B-AB is one stage smaller.
2,5 mm
DN sizeConnection diameterKvs valueClose off pressure with 90N motorClose off pressure with 180N motorStrokeFlow char.TypeDownloads
mminch kPakPamm  TXTPDF
15G1/21.61502.5on/offV5823C4005 TXT
PDF
Specification sheet (English)
201 1/8" x 142.5502.5on/offV5823C4013 TXT
PDF
Specification sheet (English)
6,5 mm
DN sizeConnection diameterKvs valueClose off pressure with 90N motorClose off pressure with 180N motorStrokeFlow char.TypeDownloads
mminch kPakPamm  TXTPDF
15G1/20.255008006.5mod.equal%V5823C2009 TXT
PDF
Specification sheet (English)
15G1/20.45008006.5mod.equal%V5823C2017 TXT
PDF
Specification sheet (English)
15G1/20.635008006.5mod.equal%V5823C2025 TXT
PDF
Specification sheet (English)
15G1/211502506.5mod.equal%V5823C2033 TXT
PDF
Specification sheet (English)
15G1/21.61502506.5mod.equal%V5823C2041 TXT
PDF
Specification sheet (English)
201 1/8" x 142.52406.5mod.equal%V5823C2157 TXT
PDF
Specification sheet (English)
201 1/8" x 142.5501006.5mod.equal%V5823C2058 TXT
PDF
Specification sheet (English)
201 1/8" x 1442406.5mod.equal%V5823C2165 TXT
PDF
Specification sheet (English)
201 1/8" x 144501006.5mod.equal%V5823C2066 TXT
PDF
Specification sheet (English)
Accessories
DescriptionAdditional Product TypeDownloads
 TXTPDF
Compression fitting for DN15 valve, pipe size 15 mmACN-15C TXT
Compression fitting for DN20 valve, pipe size 22 mmACN-20C TXT
Compression fitting for DN15 valve, pipe size 15mm (pack of 100)VACC/15CF/100 TXT
Compression fitting for DN20 valve, pipe size 22mm (pack of 100)VACC/20CF/100 TXT
External threaded fitting for DN15 valve, pipe size 3/8"ACN-15T TXT
External threaded fitting for DN20 valve, pipe size 1/2"ACN-20T TXT
Service tool to clean/replace insertsWV108/U TXT
Brush for WV108WV108B TXT
Spare adjustment cap (pack of 10)5585100 TXT