v5823age23
v5823age23colres.jpgDownloads
v5823age23bwhres.tifDownloads
For individual room control, fan coil units and small re-heaters/re-coolers; hot water or cold water (max. 50% glycol), water quality VDI2035.
Valve series V5823A
Valve type 3-way mixing
Medium type water
Materials body brass, stem stainless steel, plug brass
Action to open stem down
Media temp. 2 ... 120 oC
Nominal pressure PN16
Port connection ext. thread con. sealing
Additional description Valves are supplied with adjustment cap (not for on/off types). If the main-port (A-AB) is equal percentage, the B-AB port is linear. The valve capacity of B-AB is one stage smaller.
2,5 mm
DN sizeConnection diameterKvs valueClose off 90NClose off 180NStrokeFlow char.TypeDownloads
mminch kPakPamm  TXTPDF
15G1/21.61502.5on/offV5823A4009 TXT
PDF
Specification sheet (English)
201 1/8" x 142.5502.5on/offV5823A4017 TXT
PDF
Specification sheet (English)
6,5 mm
DN sizeConnection diameterKvs valueClose off 90NClose off 180NStrokeFlow char.TypeDownloads
mminch kPakPamm  TXTCADPDF
15G1/20.255008006.5mod.equal%V5823A2003 TXT CAD
PDF
Specification sheet (English)
15G1/20.45008006.5mod.equal%V5823A2011 TXT CAD
PDF
Specification sheet (English)
15G1/20.635008006.5mod.equal%V5823A2029 TXT CAD
PDF
Specification sheet (English)
15G1/211502506.5mod.equal%V5823A2037 TXT CAD
PDF
Specification sheet (English)
15G1/21.61502506.5mod.equal%V5823A2045 TXT CAD
PDF
Specification sheet (English)
201 1/8" x 142.52406.5mod.equal%V5823A2151 TXT CAD
PDF
Specification sheet (English)
201 1/8" x 142.5501006.5mod.equal%V5823A2052 TXT
PDF
Specification sheet (English)
201 1/8" x 1442406.5mod.equal%V5823A2169 TXT CAD
PDF
Specification sheet (English)
201 1/8" x 144501006.5mod.equal%V5823A2060 TXT
PDF
Specification sheet (English)
Accessories
DescriptionAdditional Product TypeDownloads
 TXTPDF
Compression fitting for DN15 valve, pipe size 15 mmACN-15C TXT
Compression fitting for DN20 valve, pipe size 22 mmACN-20C TXT
External threaded fitting for DN15 valve, pipe size 3/8"ACN-15T TXT
External threaded fitting for DN20 valve, pipe size 1/2"ACN-20T TXT
Spare adjustment cap (pack of 10)5585100 TXT