v5822age23
v5822age23colres.jpgDownloads
v5822age23bwhres.tifDownloads
For individual room control, fan coil units and small re-heaters/re-coolers; hot water or cold water (max. 50% glycol), water quality VDI2035.
Valve series V5822A
Valve type 2-way
Medium type water
Materials body brass, stem stainless steel, plug brass
Action to open stem up
Media temp. 2 ... 120 oC
Nominal pressure PN16
Port connection ext. thread con. sealing
Additional description Valves are supplied with adjustment cap (not for on/off types).
2,5 mm
DN sizeConnection diameterKvs valueClose off 90NClose off 180NStrokeFlow char.TypeDownloads
mminch kPakPamm  TXTPDF
15G1/21.61802.5on/offV5822A4000 TXT
PDF
Specification sheet (English)
201 1/8" x 142.5502.5on/offV5822A4018 TXT
PDF
Specification sheet (English)
6,5 mm
DN sizeConnection diameterKvs valueClose off 90NClose off 180NStrokeFlow char.TypeDownloads
mminch kPakPamm  TXTCADPDF
15G1/20.1660016006.5mod.equal%V5822A1006 TXT CAD
PDF
Specification sheet (English)
15G1/20.2560016006.5mod.equal%V5822A1014 TXT CAD
PDF
Specification sheet (English)
15G1/20.460016006.5mod.equal%V5822A1022 TXT CAD
PDF
Specification sheet (English)
15G1/20.6360016006.5mod.equal%V5822A1030 TXT CAD
PDF
Specification sheet (English)
15G1/2118012006.5mod.equal%V5822A1048 TXT CAD
PDF
Specification sheet (English)
15G1/21.618012006.5mod.equal%V5822A1055 TXT CAD
PDF
Specification sheet (English)
201 1/8" x 142.5504006.5mod.equal%V5822A1063 TXT CAD
PDF
Specification sheet (English)
201 1/8" x 144504006.5mod.equal%V5822A1071 TXT CAD
PDF
Specification sheet (English)
Accessories
DescriptionAdditional Product TypeDownloads
 TXTPDF
Compression fitting for DN15 valve, pipe size 15 mmACN-15C TXT
Compression fitting for DN20 valve, pipe size 22 mmACN-20C TXT
External threaded fitting for DN15 valve, pipe size 3/8"ACN-15T TXT
External threaded fitting for DN20 valve, pipe size 1/2"ACN-20T TXT
Spare adjustment cap (pack of 10)5585100 TXT