v5442age51
v5442age51colres.jpgDownloads
v5442age51bwhres.tifDownloads
For heating systems; hot/cold water quality VDI2035; glycol water mixture 50%.
Valve series V5442A
Valve type 4-way rotary mixing, compact
Medium type water
Materials body cast iron, inner parts chrome plated
Packing double O-ring sealing
Angle of rotation 90 o
Media temp. 2 ... 110 oC
Nominal pressure PN6
Port connection internal threads
Max. delta P 100 kPa
Torque for max. delta P 7 Nm
DN sizeKvs valueTypeDownloads
mm  TXTPDF
204V5442A1022 TXT
PDF
Specification sheet (English) Installation/startup instruction (Multilingual) Installation/mounting instruction (Multilingual)
206.3V5442A1030 TXT
PDF
Specification sheet (English) Installation/startup instruction (Multilingual) Installation/mounting instruction (Multilingual)
2510V5442A1048 TXT
PDF
Specification sheet (English) Installation/startup instruction (Multilingual) Installation/mounting instruction (Multilingual)
3216V5442A1055 TXT
PDF
Specification sheet (English) Installation/startup instruction (Multilingual) Installation/mounting instruction (Multilingual)