v5433gge51
v5433gge51colres.jpgDownloads
v5433gge51bwhres.tifDownloads
For hot/cold water quality VDI2035; glycol water mixture 50%.
Valve series V5433G
Valve type 3-way rotary mixing, compact
Medium type water
Materials body chrome plated cast iron, inner parts chrome plated
Packing double O-ring sealing
Angle of rotation 90 o
Media temp. 2 ... 110 oC
Nominal pressure PN6
Port connection internal threads
Max. delta P 100 kPa
Torque for max. delta P 7 Nm
DN sizeKvs valueTypeDownloads
mm  TXTCADPDF
202.5V5433G1004 TXT CAD
PDF
Specification sheet (English) Installation/startup instruction (Multilingual)
204V5433G1012 TXT CAD
PDF
Specification sheet (English) Installation/startup instruction (Multilingual)
206.3V5433G1020 TXT CAD
PDF
Specification sheet (English) Installation/startup instruction (Multilingual)
2510V5433G1038 TXT CAD
PDF
Specification sheet (English) Installation/startup instruction (Multilingual)
3216V5433G1046 TXT CAD
PDF
Specification sheet (English) Installation/startup instruction (Multilingual)
4025V5433G1053 TXT
PDF
Specification sheet (English) Installation/startup instruction (Multilingual)
5040V5433G1061 TXT
PDF
Specification sheet (English) Installation/startup instruction (Multilingual)