v5433age51
v5433age51colres.jpgDownloads
v5433age51bwhres.tifDownloads
For heating and air conditioning; hot/cold water quality VDI2035; glycol water mixture 50%.
Valve series V5433A
Valve type 3-way rotary mixing, compact
Medium type water
Materials body cast iron, inner parts chrome plated
Packing double O-ring sealing
Angle of rotation 90 o
Media temp. 2 ... 110 oC
Nominal pressure PN6
Port connection internal threads
Max. delta P 100 kPa
Torque for max. delta P 7 Nm
DN sizeKvs valueTypeDownloads
mm  TXTPDF
202.5V5433A1015 TXT
PDF
Specification sheet (English) Installation/startup instruction (Multilingual) Installation/mounting instruction (Multilingual)
204V5433A1023 TXT
PDF
Specification sheet (English) Installation/startup instruction (Multilingual) Installation/mounting instruction (Multilingual)
206.3V5433A1031 TXT
PDF
Specification sheet (English) Installation/startup instruction (Multilingual) Installation/mounting instruction (Multilingual)
2510V5433A1049 TXT
PDF
Specification sheet (English) Installation/startup instruction (Multilingual) Installation/mounting instruction (Multilingual)
3216V5433A1056 TXT
PDF
Specification sheet (English) Installation/startup instruction (Multilingual) Installation/mounting instruction (Multilingual)
4025V5433A1064 TXT
PDF
Specification sheet (English) Installation/startup instruction (Multilingual) Installation/mounting instruction (Multilingual)
5040V5433A1072 TXT
PDF
Specification sheet (English) Installation/startup instruction (Multilingual) Installation/mounting instruction (Multilingual)