![]() |
|
Valve series | V5431A/F |
Valve type | 3-way rotary mixing |
Medium type | water |
Materials | body cast iron, inner parts chrome plated |
Packing | double O-ring sealing |
Angle of rotation | 90 o |
Media temp. | 2 ... 130 oC |
Nominal pressure | PN6 |
Reduced delta P | 40 kPa |