![]() |
|
Valve series | V5422L/E |
Valve type | butterfly motorized |
Medium type | water |
Materials | body and disc ductile iron GGG40, disc coating DeltaMagni, shaft stainless steel 1.4021 |
Packing | EPDM |
Protection class | IP67 |
Position indication | mechanical pointer |
Max. delta P | 1000 kPa |
Angle of rotation | max. 90 o |
Nominal pressure | PN10 |
Port connection | wafer |
Manual operation | with wheel |
DN size | 250 mm |
Kvs value | 5070 |
Torque | 250 Nm |
Power supply | 230 Vac | 276 VA |
Runtime | 30 s |
Media temp. | -10 ... 120 oC |
Additional description | Without flanges. |