v5421bge51
v5421bge51colres.jpgDownloads
v5421bge51bwhres.tifDownloads
For heating applications, or boiler management systems.
For heating water containing up to 50% glycol. Other additives possible, but contact Honeywell for confirmation.
Valve series V5421B
Valve type butterfly for motor
Medium type water
Materials rotary disc DN25-80 stainless steel 1.4581, DN100-200 ductile iron GGG40; coating DeltaMagni
Packing EPDM
Angle of rotation 90 o
Nominal pressure PN16
Port connection wafer
Additional description Without flanges. Actuators (M6061.., M7061.., M6422L1003) to be ordered seperatley.
DN sizeKvs valueMax. delta PTorque for max. delta PMedia temp.TypeDownloads
mmkPaNmoCTXTCADPDF
252616008-10 ... 120V5421B1009 TXT CAD
PDF
Specification sheet(English) Installation/mounting instruction(English)
322616008-10 ... 120V5421B1017 TXT CAD
PDF
Specification sheet(English) Installation/mounting instruction(English)
4050160012-10 ... 120V5421B1025 TXT CAD
PDF
Specification sheet(English) Installation/mounting instruction(English)
50116100012-10 ... 120V5421B1033 TXT CAD
PDF
Specification sheet(English) Installation/mounting instruction(English)
65259100015-10 ... 120V5421B1041 TXT CAD
PDF
Specification sheet(English) Installation/mounting instruction(English)
80377100025-10 ... 120V5421B1058 TXT CAD
PDF
Specification sheet(English) Installation/mounting instruction(English)
10076380040-10 ... 120V5421B1066 TXT CAD
PDF
Specification sheet(English) Installation/mounting instruction(English)
1251030600400 ... 90V5421B1074 TXT CAD
PDF
Specification sheet(English) Installation/mounting instruction(English)
1501790400400 ... 90V5421B1082 TXT CAD
PDF
Specification sheet(English) Installation/mounting instruction(English)
2003460300600 ... 90V5421B1090 TXT CAD
PDF
Specification sheet(English) Installation/mounting instruction(English)
Spare parts
DescriptionAdditional Product TypeDownloads
TXTPDF
Coupling set DN25-150VCU-SET TXT
Universal consoleVCO2 TXT