![]() |
|
Valve series | V5329A/V5050 |
Medium type | water |
Materials | body cast iron GG25, trim stainless steel |
Action to open | stem down |
Nominal pressure | PN16 |
Port connection | flanges ISO7005 |
|
||||||||||||
Valve type | DN size | Kvs value | Close off pressure with 600N motor | Close off pressure with 1800N motor | Stroke | Media temp. | Flow char. | Type | Downloads | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|
mm | kPa | kPa | mm | oC | TXT | CAD | ||||||
3-way mixing | 15 | 2.5 | 1000 | — | 20 | 2 ... 170 | mod.equal% | V5329A1004 |
![]() |
![]() | ||
Specification sheet (English) Installation/mounting instruction (English) | ||||||||||||
3-way mixing | 15 | 4 | 1000 | — | 20 | 2 ... 170 | mod.equal% | V5329A1012 |
![]() |
![]() | ||
Specification sheet (English) Installation/mounting instruction (English) | ||||||||||||
3-way mixing | 20 | 6.3 | 1000 | — | 20 | 2 ... 170 | mod.equal% | V5329A1020 |
![]() |
![]() | ||
Specification sheet (English) Installation/mounting instruction (English) | ||||||||||||
3-way mixing | 25 | 10 | 1000 | — | 20 | 2 ... 170 | mod.equal% | V5329A1038 |
![]() |
![]() | ||
Specification sheet (English) Installation/mounting instruction (English) | ||||||||||||
3-way mixing | 32 | 16 | 790 | 1000 | 20 | 2 ... 170 | mod.equal% | V5329A1046 |
![]() |
![]() | ||
Specification sheet (English) Installation/mounting instruction (English) | ||||||||||||
3-way mixing | 40 | 25 | 480 | 1000 | 20 | 2 ... 170 | mod.equal% | V5329A1053 |
![]() |
![]() | ||
Specification sheet (English) Installation/mounting instruction (English) | ||||||||||||
3-way mixing | 50 | 40 | 260 | 1000 | 20 | 2 ... 170 | mod.equal% | V5329A1061 |
![]() |
![]() | ||
Specification sheet (English) Installation/mounting instruction (English) | ||||||||||||
3-way mixing | 65 | 63 | 160 | 650 | 20 | 2 ... 170 | mod.equal% | V5329A1079 |
![]() |
![]() | ||
Specification sheet (English) Installation/mounting instruction (English) | ||||||||||||
3-way mixing | 80 | 100 | 100 | 400 | 20 | 2 ... 170 | mod.equal% | V5329A1087 |
![]() |
![]() | ||
Specification sheet (English) Installation/mounting instruction (English) |
|
||||||||||||
Valve type | DN size | Kvs value | Close off pressure with 600N motor | Close off pressure with 1800N motor | Stroke | Media temp. | Flow char. | Type | Downloads | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|
mm | kPa | kPa | mm | oC | TXT | CAD | ||||||
3-way mixing | 100 | 160 | — | 230 | 38 | 2 ... 220 | linear | V5050A1090 |
![]() |
![]() | ||
Specification sheet (English) Installation/mounting instruction (English) | ||||||||||||
3-way mixing | 125 | 250 | — | 90 | 38 | 2 ... 220 | linear | V5050A1108 |
![]() |
![]() | ||
Specification sheet (English) Installation/mounting instruction (English) | ||||||||||||
3-way mixing | 150 | 360 | — | 90 | 38 | 2 ... 220 | linear | V5050A1116 |
![]() |
![]() | ||
Specification sheet (English) Installation/mounting instruction (English) |
|
|||||||||||
Valve type | DN size | Kvs value | Close off pressure with 600N motor | Close off pressure with 1800N motor | Stroke | Media temp. | Flow char. | Type | Downloads | ||
---|---|---|---|---|---|---|---|---|---|---|---|
mm | kPa | kPa | mm | oC | TXT | ||||||
3-way diverting | 100 | 160 | — | 230 | 38 | 2 ... 220 | linear | V5050B1064 |
![]() | ||
Specification sheet (English) Installation/mounting instruction (English) | |||||||||||
3-way diverting | 125 | 250 | — | 90 | 38 | 2 ... 220 | linear | V5050B1072 |
![]() | ||
Specification sheet (English) Installation/mounting instruction (English) | |||||||||||
3-way diverting | 150 | 360 | — | 90 | 38 | 2 ... 220 | linear | V5050B1080 |
![]() | ||
Specification sheet (English) Installation/mounting instruction (English) |