![]() |
|
Valve series | V5328A |
Valve type | 2-way |
Medium type | steam (water) |
Materials | body cast iron GG25, trim stainless steel |
Action to open | stem up |
Nominal pressure | PN16 |
Port connection | flanges ISO7005 |
Flow char. | mod.equal% |
Additional description | Models DN15..50 approved according DIN EN 14597 (up to 130 oC), with motors ML6425A, ML7425A. |