![]() |
|
Valve series | V5078B |
Valve type | 3-way mixing |
Medium type | water |
Materials | body red brass RG5, trim stainless steel |
Action to open | stem down |
Close off 180N | 1000 kPa |
Stroke | 6.5 mm |
Media temp. | 2 ... 120 oC |
Nominal pressure | PN16 |
Port connection | internal threads ISO228 |
Flow char. | mod.equal% |
Additional description | Adapter ring 0903403 must be used for mechanical interface if an optional motor actuator is used. It has to be ordered seperately. |