![]() |
|
Valve series | V5050 |
Medium type | water |
Materials | body cast steel GS-C25, trim stainless steel |
Action to open | stem down |
Media temp. | 2 ... 220 oC |
Nominal pressure | PN25/40 |
Port connection | flanges ISO7005 |
Flow char. | linear |
Valve type | 3-way mixing |