![]() |
|
Valve series | V5016A |
Valve type | 2-way press. bal. |
Medium type | water |
Materials | body nodular iron GGG40.3, trim stainless steel |
Action to open | stem up |
Media temp. | 2 ... 180 oC |
Nominal pressure | PN16 |
Port connection | flanges ISO7005 |
Flow char. | mod.equal% |
Additional description | Models DN15..80 approved according DIN EN 14597 (up to 130 oC), with motors ML6425A, ML7425A. |