![]() |
|
Valve series | V5013R |
Valve type | 3-way mixing |
Medium type | water |
Materials | body brass, stem stainless steel, plug brass |
Action to open | stem down |
Stroke | 20 mm |
Media temp. | 2 ... 170 oC |
Nominal pressure | PN16 |
Port connection | internal threads ISO228 |
Flow char. | mod.equal% |