|
|
| Valve type | 2-way |
| Materials | body brass, stem stainless steel; plug brass |
| Action to open | stem up |
| Stroke | 20 mm |
| Media temp. | 2 ... 170 oC |
| Nominal pressure | PN16 |
| Port connection | ext. thread flat sealing |
| Flow char. | mod.equal% |
| Medium type | water |
|
|
| Valve type | 2-way |
| Materials | body brass, stem stainless steel; plug brass |
| Action to open | stem up |
| Stroke | 20 mm |
| Media temp. | 2 ... 170 oC |
| Nominal pressure | PN16 |
| Port connection | ext. thread flat sealing |
| Flow char. | mod.equal% |
| Medium type | water |
|
||||
| Description | Additional Product Type | Downloads | ||
|---|---|---|---|---|
| TXT | ||||
| Internal threaded fitting for DN15 valve pipe size Rp 1/2" | AC-15TF |
| — | |
| Internal threaded fitting for DN20 valve pipe size Rp 3/4" | AC-20TF |
| — | |
| Internal threaded fitting for DN25 valve pipe size Rp 1" | AC-25TF |
| — | |
| Internal threaded fitting for DN32 valve pipe size Rp 1 1/4" | AC-32TF |
| — | |
| Internal threaded fitting for DN40 valve pipe size Rp 1 1/2" | AC-40TF |
| — | |
| Internal threaded fitting for DN50 valve pipe size Rp 2" | AC-50TF |
| — | |