v5005ty-ge25
v5005ty-ge25colres.jpgDownloads
v5005ty-ge25bwhres.tifDownloads
The V5005T Kombi-FCU is a Pressure Independent Control Valve (PICV). It combines a flow controller and a full stroke, full authority temperature controller in one valve. Equipped with an actuator Kombi-FCU provides a full stroke modulating temperature control. It is suitable for use in variable and constant flow systems. They may be used as constant flow limiter in constant flow systems (without an actuator) or as a Pressure Independent Control Valve in variable flow systems.
V5005T Kombi-FCU is typically used for balancing and temperature control of fan coil units, chilled ceilings and one-pipe heating systems.
Automatic pressure independent balancing and control
Precise pressure independent flow performance
Highest energy saving potential due to efficient energy transfer and minimized pump speed
Measuring possibility to find the optimal setpoint for the pump
Versions with or without measuring connections available
Reduced movements of actuators as pressure fluctuations do not influence the required temperature
No complex calculation needed for selection
No balancing method needed for commissioning
Wide range of application
Sizes DN15 to DN25 cover all popular sizes on FCUs
Various versions to support standard flow rates as well as low flow and high flow needs
Covers hydronic balancing and temperature control in one valve thus reducing mounting costs
Easy commissioning
Presetting with visual flow scale indicating directly the preset liters per hour
Pre-setting by hand without the need of tools
Can balance a system even if only parts of a building are in operation
Maintenance friendly
Emergency shutoff function with plastic cap - not for permanent use
Measuring possibility for problematic applications (only with versions having measuring connections)
Dirt resistant no dead zones in the valves. Continuous flow assures self cleaning effects
Medium type water or water-glycol mixture according to VDI 2035
Media temp. -10 ... 120 oC
Max. delta P 400 kPa
Pre-setting yes
Automatic balancing support yes
Connection of accessories side connections
Place in installation return
Port connection internal threads
Additional description Leakage: According to Class IV IEC 60534-2-3 (up to 3.5 bar differential pressure), According to Class III IEC 60534-2-3 (up to 4 bar differential pressure)
Valve Control function Pressure Independent PICV
More Information http://www.hydronic-balancing.info/home-en.html
Linear valve V5005 Kombi- FCU with internal threads to DIN EN 10226-1 (ISO7) with measuring connections
DN sizePort diameterMinimum flow (qi)Maximum flow (qs)Delta-PTypeDownloads
mminchl/hl/hkPa TXTCADPDF
15Rp 1/22035014 ... 400V5005TY10150350 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
15Rp 1/2100100015 ... 400V5005TY10151000 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
20Rp 3/4100100015 ... 400V5005TY10201000 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
20Rp 3/4200150020 ... 400V5005TY10201500 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
25Rp 1100100015 ... 400V5005TY10251000 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
25Rp 1200150020 ... 400V5005TY10251500 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
Linear valve V5005 Kombi- FCU with internal threads to DIN EN 10226-1 (ISO7) without measuring connections
DN sizePort diameterMinimum flow (qi)Maximum flow (qs)Delta-PTypeDownloads
mminchl/hl/hkPa TXTCADPDF
15Rp 1/22035014 ... 400V5005TY20150350 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
15Rp 1/2100100015 ... 400V5005TY20151000 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
20Rp 3/4100100015 ... 400V5005TY20201000 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
20Rp 3/4200150020 ... 400V5005TY20201500 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
25Rp 1100100015 ... 400V5005TY20251000 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
25Rp 1200150020 ... 400V5005TY20251500 TXT CAD
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual)
Accessories

mt4-nl01
mt4-nl01colres.jpgDownloads
mt4-nl01bwhres.tifDownloads
MT4
m100ge23
m100ge23colres.jpgDownloads
m100ge23bwhres.tifDownloads
M100
m7410-ge51
m7410-ge51colres.jpgDownloads
m7410-ge51bwhres.tifDownloads
M7410
m4410-ge51
m4410-ge51colres.jpgDownloads
m4410-ge51bwhres.tifDownloads
M4410
t7500ge25
t7500ge25colres.jpgDownloads
t7500ge25bwhres.tifDownloads
T7500
vm242a0101age25
vm242a0101age25colres.jpgDownloads
vm242a0101age25bwhres.tifDownloads
VM242A0101A
va3401a-nl01
va3401a-nl01colres.jpgDownloads
va3401a-nl01bwhres.tifDownloads
VA3401A
vs2600c001-nl01
vs2600c001-nl01colres.jpgDownloads
vs2600c001-nl01bwhres.tifDownloads
VS2600C001
DescriptionAdditional Product TypeDownloads
 TXTCADPDF
MT4 actuators thermoelectric, 4.0 mm effective stroke, 90N, on/off. MT4-024-NO TXT CAD
MT4 actuators thermoelectric, 4.0 mm effective stroke, 90N, on/off. MT4-024-NO-2.5M TXT
MT4 actuators thermoelectric, 4.0 mm effective stroke, 90N, on/off.MT4-024S-NO TXT CAD
MT4 actuators thermoelectric, 4.0 mm effective stroke, 90N, on/off.MT4-024-NC TXT CAD
MT4 actuators thermoelectric, 4.0 mm effective stroke, 90N, on/off.MT4-024-NC-2.5M TXT
MT4 actuators thermoelectric, 4.0 mm effective stroke, 90N, on/off. MT4-024S-NC TXT CAD
MT4 actuators thermoelectric, 4.0 mm effective stroke, 90N, on/off. MT4-230-NO TXT CAD
MT4 actuators thermoelectric, 4.0 mm effective stroke, 90N, on/off. MT4-230-NO-2.5M TXT
MT4 actuators thermoelectric, 4.0 mm effective stroke, 90N, on/off. MT4-230S-NO TXT CAD
MT4 actuators thermoelectric, 4.0 mm effective stroke, 90N, on/off. MT4-230-NC TXT CAD
MT4 actuators thermoelectric, 4.0 mm effective stroke, 90N, on/off. MT4-230-NC-2.5M TXT
MT4 actuators thermoelectric, 4.0 mm effective stroke, 90N, on/off. MT4-230S-NC TXT CAD
M100 actuators thermoelectric, 4.0 mm effective stroke, 90N, on/off. M100-BO TXT
M100 actuators thermoelectric, 4.0 mm effective stroke, 90N, on/off. M100-BG TXT
M100 actuators thermoelectric, 4.0 mm effective stroke, 90N, on/off. M100-AO TXT CAD
M100 actuators thermoelectric, 4.0 mm effective stroke, 90N, on/off. M100-AG TXT CAD
M7410A actuators 3-point, 4 mm effective stroke, 90N, floating; by use of this actuator series the max. flow of the valve is reduced by 15%.M7410A1001 TXT CAD
M7410A-3M actuators 3-point, 4 mm effective stroke, 90N, floating; by use of this actuator series the max. flow of the valve is reduced by 15%. M7410A1001-3M TXT
M4410 actuators thermoelectric 0..10V, 4.0 mm effective stroke, 100N. (cable required)M4410E1510 TXT CAD
M4410 actuators thermoelectric 0..10V, 4.0 mm effective stroke, 100N. (cable required)M4410K1515 TXT CAD
M44-MOD Cable for M4410 actuator, 1m, 10pcsM44-MOD-1M TXT
M7410 actuators thermoelectric 0..10V, 2.9 mm effective stroke, 90N, modulating. M7410E5001 TXT
Radiator Thermostat Thera-2080WL with remote sensor for water and airT750120 TXT
BasicMes-2 handheld measuring computer Computer is supplied with case and accessoriesVM242A0101 TXT
Draining valveVA3401A008 TXT
Spare set of 2 pressure test cocks G1/4"VS2600C001 TXT