Description | Additional Product Type | Downloads |
---|
| TXT | CAD | PDF |
MT4 actuators thermoelectric, 4.0 mm effective stroke, 90N, on/off. | MT4-024-NO |
|
| — |
MT4 actuators thermoelectric, 4.0 mm effective stroke, 90N, on/off. | MT4-024-NO-2.5M |
| — | — |
MT4 actuators thermoelectric, 4.0 mm effective stroke, 90N, on/off. | MT4-024S-NO |
|
| — |
MT4 actuators thermoelectric, 4.0 mm effective stroke, 90N, on/off. | MT4-024-NC |
|
| — |
MT4 actuators thermoelectric, 4.0 mm effective stroke, 90N, on/off. | MT4-024-NC-2.5M |
| — | — |
MT4 actuators thermoelectric, 4.0 mm effective stroke, 90N, on/off. | MT4-024-NC-2.5M |
| — | — |
MT4 actuators thermoelectric, 4.0 mm effective stroke, 90N, on/off. | MT4-024S-NC |
|
| — |
MT4 actuators thermoelectric, 4.0 mm effective stroke, 90N, on/off. | MT4-230-NO |
|
| — |
MT4 actuators thermoelectric, 4.0 mm effective stroke, 90N, on/off. | MT4-230-NO-2.5M |
| — | — |
MT4 actuators thermoelectric, 4.0 mm effective stroke, 90N, on/off. | MT4-230-NO-2.5M |
| — | — |
MT4 actuators thermoelectric, 4.0 mm effective stroke, 90N, on/off. | MT4-230S-NO |
|
| — |
MT4 actuators thermoelectric, 4.0 mm effective stroke, 90N, on/off. | MT4-230-NC |
|
| — |
MT4 actuators thermoelectric, 4.0 mm effective stroke, 90N, on/off. | MT4-230-NC-2.5M |
| — | — |
MT4 actuators thermoelectric, 4.0 mm effective stroke, 90N, on/off. | MT4-230S-NC |
|
| — |
M7410A actuators 3-point, 4 mm effective stroke, 90N, floating; by use of this actuator series the max. flow of the valve is reduced by 15%. | M7410A1001 |
|
| — |
M7410A-3M actuators 3-point, 4 mm effective stroke, 90N, floating; by use of this actuator series the max. flow of the valve is reduced by 15%. | M7410A1001-3M |
| — | — |
M4100 actuators thermoelectric 0..10V, 4.0 mm effective stroke, 100N. (cable required) | M4100E1510 |
| — | — |
M4100 actuators thermoelectric 0..10V, 4.0 mm effective stroke, 100N. (cable required) | M4100K1515 |
| — | — |
M4100 Cable for M4100 actuator, 1m, 10pcs | M4100-1M |
| — | — |
M7410 actuators thermoelectric 0..10V, 2.9 mm effective stroke, 90N, modulating. | M7410E5001 |
| — | — |
Description | Additional Product Type | Downloads |
---|
| TXT | CAD | PDF |
MT8 actuators thermoelectric, 6.5 mm effective stroke, 90N, on/off. | MT8-024-NO |
|
| — |
MT8 actuators thermoelectric, 6.5 mm effective stroke, 90N, on/off. | MT8-024-NO-2.5M |
| — | — |
MT8 actuators thermoelectric, 6.5 mm effective stroke, 90N, on/off. | MT8-024S-NO |
|
| — |
MT8 actuators thermoelectric, 6.5 mm effective stroke, 90N, on/off. | MT8-024-NC |
|
| — |
MT8 actuators thermoelectric, 6.5 mm effective stroke, 90N, on/off. | MT8-024-NC-2.5M |
| — | — |
MT8 actuators thermoelectric, 6.5 mm effective stroke, 90N, on/off. | MT8-024S-NC |
|
| — |
MT8 actuators thermoelectric, 6.5 mm effective stroke, 90N, on/off. | MT8-230-NO |
|
| — |
MT8 actuators thermoelectric, 6.5 mm effective stroke, 90N, on/off. | MT8-230-NO-2.5M |
| — | — |
MT8 actuators thermoelectric, 6.5 mm effective stroke, 90N, on/off. | MT8-230S-NO |
|
| — |
MT8 actuators thermoelectric, 6.5 mm effective stroke, 90N, on/off. | MT8-230-NC |
|
| — |
MT8 actuators thermoelectric, 6.5 mm effective stroke, 90N, on/off. | MT8-230-NC-2.5M |
| — | — |
MT8 actuators thermoelectric, 6.5 mm effective stroke, 90N, on/off. | MT8-230S-NC |
|
| — |
M5410 actuators fast motorized, 6.5 mm effective stroke, 100N, on/off. | M5410C1001 |
|
| — |
M5410 actuators fast motorized, 6.5 mm effective stroke, 100N, on/off. | M5410L1001 |
|
| — |
M7410C 180N floating, actuators 3-point, 6.5 mm effective stroke. | M7410C1007 |
|
| — |
M7410C 180N floating, actuators 3-point, 6.5 mm effective stroke. | M7410C1007-10M |
| — | — |
M7410C 180N floating, actuators 3-point, 6.5 mm effective stroke. | M6410C2023 |
|
| — |
M7410C 180N floating, actuators 3-point, 6.5 mm effective stroke. | M6410C4029 |
|
| — |
M7410C 180N floating, actuators 3-point, 6.5 mm effective stroke. | M6410L2023 |
|
| — |
M7410C 180N floating, actuators 3-point, 6.5 mm effective stroke. | M6410L4029 |
|
| — |
M7410E 180N modulating, actuators 0/2..10V, 6.5 mm effective stroke. | M7410E1002 |
|
| — |
M7410E 180N modulating, actuators 0/2..10V, 6.5 mm effective stroke. | M7410E2026 |
|
| — |
M7410E 180N modulating, actuators 0/2..10V, 6.5 mm effective stroke. | M7410E4022 |
|
| — |
Description | Additional Product Type | Downloads |
---|
| TXT | CAD | PDF |
Actuator 3 point, floating, 90, 10Nm, rotating, floating | M6061A1013 |
|
| — |
Actuator 3 point, floating, 90, 10Nm, rotating, floating | M6061L1019 |
|
| — |
Actuator 0/2...10V, modulating, 90, 10 Nm, rotating, modualting | M7061E1012 |
|
| — |
Spare shaft coupling to connect V5004TY with M6061/M7061 | V5004SA3265 |
| — | — |
Description | Additional Product Type | Downloads |
---|
| TXT | PDF |
Spare Actuator for V5004TF1050 | M5004F1050 |
| — |
Spare Actuator for V5004TF1065 | M5004F1065 |
| — |
Spare Actuator for V5004TF1080 | M5004F1080 |
| — |
Spare Actuator for V5004TF1100 | M5004F1100 |
| — |
Spare Actuator for V5004TF1125 | M5004F1125 |
| — |
Spare Actuator for V5004TF1150 | M5004F1150 |
| — |
Spare Actuator for V5004TF1150 | M5004F1150 |
| — |
Spare Actuator for V5004TF1200LF | M5004F1200LF |
| — |
Spare Actuator for V5004TF1200HF | M5004F1200HF |
| — |
Spare Actuator for V5004TF1250LF | M5004F1250LF |
| — |
Spare Actuator for V5004TF1250HF | M5004F1250HF |
| — |