tstge51
tstge51colres.jpgDownloads
tstge51bwhres.tifDownloads
Electronic thermostats, with LCD display for the field of plant construction, fluidics, process technology, and pneumatics, as well as in the monitoring and control of heating elements, furnaces, heating units, and process temperatures, as well as for applications in the field of frost protection.
Models available with the following output types:
all models: switch output open collector; 16...36 Vdc, 250 mA and relay output with gold plated SPDT contact
Protection class IP65
Housing material polybutylene terephtalate (PBT)
Ambient temperature -20 ... 60 oC
Optional functions
Applicable parameter settings:
switching Set / Reset points
filters
analog output range
electrical drag indicator
Applicable configurations:
Max-Min, Window monitor
Analog output signal
Temperature unit
Simulation mode
Plugs have to be ordered separately !
Switch + Transmitter + Relay
Temp. setpoint rangeImmersion depthModelTypeDownloads
oCmm  TXTPDF
-50 ... 50100line length: built onTST050G12100-R TXT
PDF
Specification sheet (English) Specification sheet (German) Installation/mounting instruction (German) Installation/mounting instruction (English) Installation/mounting instruction (French) Certificate (German) Certificate (English) Certificate (French)
-50 ... 50250line length: built onTST050G12250-R TXT
PDF
Specification sheet (English) Specification sheet (German) Installation/mounting instruction (German) Installation/mounting instruction (English) Installation/mounting instruction (French) Certificate (German) Certificate (English) Certificate (French)
-50 ... 200100line length: built-on neck-tubeTST200G12100-R TXT
PDF
Specification sheet (English) Specification sheet (German) Installation/mounting instruction (German) Installation/mounting instruction (English) Installation/mounting instruction (French) Certificate (German) Certificate (English) Certificate (French)
-50 ... 200250line length: built-on neck-tubeTST200G12250-R TXT
PDF
Specification sheet (English) Specification sheet (German) Installation/mounting instruction (German) Installation/mounting instruction (English) Installation/mounting instruction (French) Certificate (German) Certificate (English) Certificate (French)
-50 ... 200line length: externalTST200EPT1K-R TXT
PDF
Specification sheet (English) Specification sheet (German) Installation/mounting instruction (German) Installation/mounting instruction (English) Installation/mounting instruction (French) Certificate (German) Certificate (English) Certificate (French)
-50 ... 400line length: externalTST400EPT1K-R TXT
PDF
Specification sheet (English) Specification sheet (German) Installation/mounting instruction (German) Installation/mounting instruction (English) Installation/mounting instruction (French) Certificate (German) Certificate (English) Certificate (French)
Accessories / Connectors for plug 1 + 2 (OC and analog outputs) / Plug 3 (relay outputs ST4)
DescriptionAdditional Product TypeDownloads
 TXTPDF
5-prong M12 plug connector, angled versionST12-5-A TXT
4-prong M12 plug connector, angled versionST12-4-A TXT
4-prong M12 plug connector, straight version with 2 m cableST12-4-GK TXT
4-prong M12 plug connector, angled version with 2 m cableST12-4-AK TXT
Accessories / Immersion Tubes
DescriptionAdditional Product TypeDownloads
 TXTPDF
G1/2, cylindricalG12-100 TXT
G1/2, cylindricalG12-250 TXT
N1/2, conical NPTN12-100 TXT
N1/2, conical NPTN12-250 TXT
External Sensors
DescriptionAdditional Product TypeDownloads
 TXTPDF
100 mm immersion depthP2-TVS12-400100 TXT
250 mm immersion depthP2-TVS12-400250 TXT