trm-ge51
trm-ge51colres.jpgDownloads
trm-ge51bwhres.tifDownloads
Room thermostats are suitable for industrial plant, for greenhouses, cowsheds and warehouses, also for monitoring the maximum temperature in switchgear cabinets and relay stations.
Line voltage thermostat for control of heating-, cooling-, and ventilation systems in industrial areas.
Electrical connection Plug DIN EN 175301
Protection class IP54
Housing material die cast metal GD Al Si 12 to DIN 1725
Ambient temperature -15 ... 70 oC
Switch function/capacity SPDT 250 Vac, 8(5) A
Optional functions add the type numbers below to the listed type numbers for extra functionality as described
-213: gold plated contacts, switching capacity: max. 24 Vdc, 100 mA, min. 5 Vdc, 2 mA. And others not available with adjustable switching difference.
-301: terminal connection housing, IP65
-351: protection class IP65 and switching housing with surface protection (chemical version)
-513: gold-plated contacts, IP65, capacity: max. 24 Vdc, 100 mA, min. 5 Vdc, 2 mA, degree of protection Ex-i
Certificates SIL 2 according IEC 61508-2
Thermostat application room thermostat, industrial
Additional description Including mounting bracket typenumber H1.
applcertmarksilge51
Fixed switching difference
Temp. setpoint rangeDifferential fixedDifferential setting rangeMax. perm. temp. at sensorTypeDownloads
oCKKoC TXTPDF
-20 ... 20170TRM022 TXT
PDF
Specification sheet (German) Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (German) Installation/mounting instruction (Italian) Installation/mounting instruction (Polish) Installation/mounting instruction (French) Installation/mounting instruction (Danish) Installation/mounting instruction (Spanish) Installation/mounting instruction (Hungarian) Installation/mounting instruction (Russian) Certificate (English) Certificate (English) Certificate (Russian) Certificate (German) Certificate (English)
0 ... 40170TRM40 TXT
PDF
Specification sheet (German) Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (German) Installation/mounting instruction (Italian) Installation/mounting instruction (Polish) Installation/mounting instruction (French) Installation/mounting instruction (Danish) Installation/mounting instruction (Spanish) Installation/mounting instruction (Hungarian) Installation/mounting instruction (Russian) Certificate (English) Certificate (English) Certificate (Russian) Certificate (German) Certificate (English)
10 ... 50170TRM150 TXT
PDF
Specification sheet (German) Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (German) Installation/mounting instruction (Italian) Installation/mounting instruction (Polish) Installation/mounting instruction (French) Installation/mounting instruction (Danish) Installation/mounting instruction (Spanish) Installation/mounting instruction (Hungarian) Installation/mounting instruction (Russian) Certificate (English) Certificate (English) Certificate (Russian) Certificate (German) Certificate (English)
Adjustable switching difference
Temp. setpoint rangeDifferential fixedDifferential setting rangeMax. perm. temp. at sensorTypeDownloads
oCKKoC TXTPDF
0 ... 403 ... 1070TRMV40 TXT
PDF
Specification sheet (German) Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (German) Installation/mounting instruction (Italian) Installation/mounting instruction (Polish) Installation/mounting instruction (French) Installation/mounting instruction (Danish) Installation/mounting instruction (Spanish) Installation/mounting instruction (Hungarian) Installation/mounting instruction (Russian) Certificate (English) Certificate (Russian) Certificate (German) Certificate (English)
10 ... 503 ... 1070TRMV150 TXT
PDF
Specification sheet (German) Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (German) Installation/mounting instruction (Italian) Installation/mounting instruction (Polish) Installation/mounting instruction (French) Installation/mounting instruction (Danish) Installation/mounting instruction (Spanish) Installation/mounting instruction (Hungarian) Installation/mounting instruction (Russian) Certificate (English) Certificate (Russian) Certificate (German) Certificate (English)
Accessories
DescriptionAdditional Product TypeDownloads
 TXTPDF
SealingP2 TXT
Heat conducting compoundWLP1 TXT