tr-as01
tr-as01colres.jpgDownloads
tr-as01bwhres.tifDownloads
The Honeywell TR80 wall module delivers superior convenience, comfort, and energy management. Honeywell TR80 wall module includes onboard Temperature & Humidity Sensors to display precise temperature and humidity measurements. It also offers an integrated HVAC Display, Light, and Blind controls.
Onboard temperature and Humidity sensors.
Possibility to display air quality parameter with external sensors.
Intuitive interface with 10 capacitive Backlit touch keys. With dedicated touch keys for light and blind.
Multiple occupancy modes for user comfort and energy saving.
Easy to clean and disinfect bezel-less glass front to ensure users safety and hygiene.
Dual Modbus: Open Modbus RTU communication for Controller and DALI64
Product descriptionTypeDownloads
  TXTPDF
Modbus Wall Module 24V AC/DC White without LogoTR80UWD TXT
PDF
Specification sheet (English) Specification sheet (German) Specification sheet (Spanish) Specification sheet (French) Specification sheet (Italian) Installation/mounting instruction (Multilingual)
Modbus Wall Module 230VAC White without LogoTR80UWA TXT
PDF
Specification sheet (English) Specification sheet (German) Specification sheet (Spanish) Specification sheet (French) Specification sheet (Italian) Installation/mounting instruction (Multilingual)
Modbus Wall Module 24VDC Black without LogoTR80UBD TXT
PDF
Specification sheet (English) Specification sheet (German) Specification sheet (Spanish) Specification sheet (French) Specification sheet (Italian) Installation/mounting instruction (Multilingual)
Modbus Wall Module 230VAC Black without LogoTR80UBA TXT
PDF
Specification sheet (English) Specification sheet (German) Specification sheet (Spanish) Specification sheet (French) Specification sheet (Italian) Installation/mounting instruction (Multilingual)
Modbus Wall Module 24V AC/DC White with HoneywellTR80BWD TXT
PDF
Specification sheet (English) Specification sheet (German) Specification sheet (Spanish) Specification sheet (French) Specification sheet (Italian) Installation/mounting instruction (Multilingual)
Modbus Wall Module 230VAC White with HoneywellTR80BWA TXT
PDF
Specification sheet (English) Specification sheet (German) Specification sheet (Spanish) Specification sheet (French) Specification sheet (Italian) Installation/mounting instruction (English)
Modbus Wall Module 24V AC/ DC Black with HoneywellTR80BBD TXT
PDF
Specification sheet (English) Specification sheet (German) Specification sheet (Spanish) Specification sheet (French) Specification sheet (Italian) Installation/mounting instruction (Multilingual)
Modbus Wall Module 230VAC Black with HoneywellTR80BBA TXT
PDF
Specification sheet (English) Specification sheet (German) Specification sheet (Spanish) Specification sheet (French) Specification sheet (Italian) Installation/mounting instruction (Multilingual)