![]() |
|
Max. safe air pressure | 170 kPa |
Max. media temperature | 66 oC |
Supply air pressure | 124 kPa |
Pressure output | 21 ... 103 kPa |
Air connection | plug-in |
Temperature range | 10 ... 38 oC |
Mounting | wall |
Action | direct acting |
![]() |
|
Max. safe air pressure | 170 kPa |
Max. media temperature | 66 oC |
Supply air pressure | 124 kPa |
Pressure output | 21 ... 103 kPa |
Air connection | plug-in |
Temperature range | 10 ... 38 oC |
Mounting | wall |
Action | direct acting |
|
|||
Type | Downloads | ||
---|---|---|---|
TXT | |||
TP974A2000/U |
![]() | ||
Specification sheet (German) |
Description | Additional Product Type | Downloads | |
---|---|---|---|
TXT | |||
Cover without scale | 14004406-300/U |
![]() | — |
Spacer ring for wall mounting | 14004458-001/U |
![]() | — |