Branch Line Pressure range | 21 ... 105 kPa |
Throttling range | adjustable 1...5 oC |
Max. safe air pressure | 175 kPa |
Mounting place | internal wall |
Temp. setpoint range | 15 ... 30 oC |
Action | direct acting |
Branch Line Pressure range | 21 ... 105 kPa |
Throttling range | adjustable 1...5 oC |
Max. safe air pressure | 175 kPa |
Mounting place | internal wall |
Temp. setpoint range | 15 ... 30 oC |
Action | direct acting |