tf22-ge51
tf22-ge51colres.jpgDownloads
tf22-ge51bwhres.tifDownloads
Room temperature sensor for Excel 10 and Excel 50..800 controllers. With setpoint adjustment, occupancy extension.
LED functions LED on or blinking in case of bypass, LED functions programmable with Excel 20..800 controllers
Temperature element NTC20k
Temperature range -15 ... 40 oC
Setpoint knob -7 ... 7 oC
Occupancy switch auto/off/on
Mounting place internal wall
Housing (HxWxD) 104 mm | 99 mm | 30 mm 
Product description Wall module with set-point wheel and mode selector
Additional description Models with setpoint potentiometer delivered with 4 setpoint wheels; white and blue, relative and absolute scale.
TypeDownloads
 TXTPDF
TF22 TXT
PDF
Installation/startup instruction (English) Engineering Manual (English)