Optional functions |
add the type numbers below to the listed type numbers for extra functionality as described
• |
-213: gold-plated contacts, switching capacity: max. 24 Vdc, 100 mA, min. 5 Vdc, 2 mA. And others not available with adjustable switching difference. |
• |
-301: terminal connection housing, IP65 |
• |
-351: protection class IP65 and switching housing with surface protection (chemical version) |
• |
-513: gold-plated contacts, IP65, capacity: max. 24 Vdc, 100 mA, min. 5 Vdc, 2 mA, degree of protection Ex-i |
|